CAD (0)
▾
Adapters
adapters-3

Adapter Male (Socket x MNPT)
(9) Use the male adapter to go from solvent weld pipe to a female threaded (FPT) connection keeping the same size of pipe and fitting.- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

Adapter Female (Socket x FNPT)
(9) Go from solvent weld pipe to a female threaded (FPT) connection while keeping the same size of pipe and fitting.- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

Adapter Female, SS. Reinforced (Socket x FNPT)
(9) The Xirtec vinyl process piping system offers a complete line of pipe, fittings, flanges, strainers and valves for all your process system requirements. This high-performance vinyl system is designed to meet the temperature, pressure and flow requirements of piping systems used in chemical processes and other industrial applications. Xirtec PVC will not rust, pit, scale or corrode, ensuring superior underground performance, outstanding resistance to a wide range of chemicals and improved airflow. Durable yet lightweight, components are easily handled, stored, cut and joined. With an extended service life, low maintenance requirements and a low thermal conductivity factor, this vinyl process piping system is an excellent alternative to metal systems. It is potable-water approved and has an exceptional temperature range to a maximum of 60°C (140°F) under pressure. Pipe and fittings are available in Schedule 40 and 80 thicknesses. Xirtec PVC schedule 80 female adapter (socket x FPT (stainless steel reinforced)) fittings come in 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3" and 4" sizes.- For piping systems used in chemical processes and other industrial applications.
- Superior underground performance.
- Outstanding resistance to a wide range of chemicals.
- Improved airflow.
- Lightweight.
- Easy handling.
- Maximum service temperature of 60 Degrees C (140 Degrees F) under pressure.
- NSF listed and CSA certified.

Adapter Female, SS. Reinforced (Spigot x FNPT)
(8) The Xirtec vinyl process piping system offers a complete line of pipe, fittings, flanges, strainers and valves for all your process system requirements. This high-performance vinyl system is designed to meet the temperature, pressure and flow requirements of piping systems used in chemical processes and other industrial applications. Xirtec PVC will not rust, pit, scale or corrode, ensuring superior underground performance, outstanding resistance to a wide range of chemicals and improved airflow. Durable yet lightweight, components are easily handled, stored, cut and joined. With an extended service life, low maintenance requirements and a low thermal conductivity factor, this vinyl process piping system is an excellent alternative to metal systems. It is potable-water approved and has an exceptional temperature range to a maximum of 60°C (140°F) under pressure. Pipe and fittings are available in Schedule 40 and 80 thicknesses. Xirtec PVC schedule 80 female adapter (spigot x FPT (stainless steel reinforced)) fittings come in 1/2"", 3/4"", 1"", 1-1/4"", 1-1/2"", 2"", 3"" and 4"" sizes.- For piping systems used in chemical processes and other industrial applications.
- Superior underground performance.
- Outstanding resistance to a wide range of chemicals.
- Improved airflow.
- Lightweight.
- Easy handling.
- Maximum service temperature of 60 Degrees C (140 Degrees F) under pressure.
- NSF listed and CSA certified.