CAD (0)
▾
Bushings
bushings-8
Reducing Bushing Sp x EJ
(15) Designed to handle highly corrosive chemicals and pH levels, the IPEX Enfield Electrofusion acid waste system utilizes a polypropylene piping system and a microprocessor-controlled enfusion unit for seamless, reliable and controlled acid-waste disposal. Use the Enfield Electrofusion reducing bushing (electrofusion joint x spigot) to install and connect joints within the IPEX Enfield Electrofusion acid waste piping system. It is available in a range of sizes to fit a variety of environments and systems.- Reducing bushing (EJ x spigot) for Enfield Electrofusion acid waste system
- Easy to install and fit with pipes
- Allows for controlled operation and temperature
- Polypropolene system with controlled microprocessor
- Available sizes 2"x1-1/2" - 12"x10"
Fabricated Reducing Bushing Sp x EJ
(4) A core component in the innovative IPEX Enfield Electrofusion polypropylene acid waste system, the Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing allows for seamless operation in a variety of applications. This durable piece fits within the piping system to allow for operational control and temperature regulation while securing the joints for optimal performance. Durable and corrosion-resistant, this piece is easy to install within the microprocessor-controlled acid waste unit. IPEX's innovative system is ideal for a variety of tough environments, including industrial plants, laboratories and more. This Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing comes in a range of sizes that includes: 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10".- Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing for the IPEX Enfield Electrofusion polypropylene acid waste system
- Chemical resistant and able to withstand high corrosion and temperature levels
- Fits seamlessly to allow temperature control and operational performance
- Available in sizes 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10"