CAD (0)
▾
Couplings
couplings-4

Coupling (Socket x Socket)
(13) Connect two pieces of same size pipe together using socket couplings and solvent welding techniques.- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Resistance to ignition due to its PVC construction.
- Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
- Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.

Coupling (FNPT x FNPT)
(9) Connect threaded pipe or MPT fittings of the same size using a female threaded (FPT) coupling.- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Resistance to ignition due to its PVC construction.
- Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
- Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.

Coupling Reducing (Socket x Socket)
(17) Join two pieces of different size pipe using socket style reducer couplings and solvent welding techniques.- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Resistance to ignition due to its PVC construction.
- Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
- Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.

Coupling Reducing (FNPT x FNPT)
(6) Join two pieces of different size threaded pipe or MPT fittings using a female threaded (FPT) reducer coupling.- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Resistance to ignition due to its PVC construction.
- Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
- Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.