CAD (0)
▾
Couplings
couplings-8

Coupling EJ
(8) The IPEX Enfield Electrofusion acid waste system is an innovative, technologically advanced system designed for use in a range of environments, from hospitals to chemical manufacturing. Featuring a microprocessor-controlled enfusion unit, this system delivers optimal performance and reliability. Use the Enfield Electrofusion coupling socket in the IPEX Enfield Electrofusion acid waste system to provide a secure, reliable connection between polypropylene pipes for a highly controlled system delivery. It is available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes.- Enfield Electrofusion coupling socket for the IPEX Enfield Electrofusion acid waste system
- Creates a secure, fitted connection for optimal control
- Built to withstand highly corrosive chemicals and pH levels
- Easy to install and maintain
- Available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes

Black Non-Flame Retardant Coupling
(8) The IPEX Enfield Electrofusion acid waste system is an innovative, technologically advanced system designed for use in a range of environments, from hospitals to chemical manufacturing. Featuring a microprocessor-controlled enfusion unit, this system delivers optimal performance and reliability. Use the Enfield Electrofusion non-flame retardant black coupling in the IPEX Enfield Electrofusion acid waste system to provide a secure, reliable connection between polypropylene pipes for a highly controlled system delivery. It is available in 2", 3", 4", 6", 8", 10" and 12" sizes.- Non-flame retardant black coupling for the IPEX Enfield Electrofusion acid waste system
- Creates a secure, fitted connection for optimal control
- Built to withstand highly corrosive chemicals and pH levels
- Non-flame retardant for use with the non-flame retardant piping system
- Easy to install and maintain
- Available in 2", 3", 4", 6", 8", 10" and 12" sizes