CAD (0)
▾
Tees
tees-5

Té sanitaire
(4) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline sanitary tee fittings come in 1-1/2", 2", 3" and 4" sizes furnished assembled with no-heat olives and union nuts.- Sanitary tee in 1-1/2", 2", 3" and 4" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.

Té de nettoyage
(4) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline cleanout tee fittings come in 1-1/2", 2", 3" and 4" sizes furnished assembled with no-heat olives and union nuts. The cleanout tee allows for clearing of blockages in the line.- Cleanout tee in 1-1/2", 2", 3" and 4" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.

Reducing Sanitary Tee
(6) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline reducing sanitary tee fittings come in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 1-1/2", 4" x 2" and 4" x 3" sizes. They are furnished assembled with no-heat olives and union nuts.- Reducing sanitary tee in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 1-1/2", 4" x 2" and 4" x 3" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.