CAD (0)
▾
Adapter Male, Reducing (Socket x MNPT)
Adapters
The male reducing adapter allows you to go from solvent weld pipe to a smaller size male threaded (MPT) connection.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
- Lower material costs.
Unité de mesure
| Éléments |
035615 Xirtec® PVC Sch. 40 - Adapter Male, Reducing (Socket x MNPT) |
035614 Xirtec® PVC Sch. 40 - Adapter Male, Reducing (Socket x MNPT) |
035617 Xirtec® PVC Sch. 40 - Adapter Male, Reducing (Socket x MNPT) |
035616 Xirtec® PVC Sch. 40 - Adapter Male, Reducing (Socket x MNPT) |
035380 Xirtec® PVC Sch. 40 - Adapter Male, Reducing (Socket x MNPT) |
|||||
| Type | n.d. Adaptateur | |||||||||
| Type de raccord | n.d. Femelle – MNPT | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | n.d. 1 | n.d. 1 | |||||
| Size 2 (in) | n.d. 3/4 | n.d. 1/2 | n.d. 1 | n.d. 3/4 | n.d. 1 1/4 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. ASTM D2466;NSF pw-G | |||||||||
| Poids | n.d. 0,031 lb | n.d. 0,066 lb | n.d. 0,079 lb | n.d. 0,071 lb | n.d. 0,079 lb | |||||
|
|
||||||||||