CAD (0)
▾
Female Adapter MJ x Female Thread
Adapters
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Female Adapter, MJ x Female Thread fittings come in 1-1/2" and 2" sizes. They are furnished assembled with no-heat olives and union nuts.
- Female Adapter (MJ x Female Thread) in 1-1/2" and 2" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.
Unité de mesure
| Éléments |
156151 Female Adapter MJ x Female Thread |
156152 Female Adapter MJ x Female Thread |
||
| Type | n.d. Adaptateur | |||
| Type de raccord | n.d. | |||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | ||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | ||
| Matériau | n.d. | |||
| Schedule | n.d. | |||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||
| Poids | n.d. 0,139 lb | n.d. 0,095 lb | ||
|
|
||||