CAD (0)
▾
Tee Reducing (Socket x Socket x FNPT)
Tees
This reducing tee connects a smaller size MPT fitting that runs perpendicular to a run of solvent weld pipe.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
035860 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
035862 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
235019 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
035863 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
035867 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
|||||
| Type | n.d. Té de réduction | |||||||||
| Type de raccord | n.d. Femelle – FNPT | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | n.d. 3/4 | n.d. 1 | |||||
| Size 2 (in) | n.d. 1/2 | n.d. 1/2 | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | |||||
| Size 3 (in) | n.d. 3/4 | n.d. 1/2 | n.d. 3/4 | n.d. 1/2 | n.d. 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. 1,03 in | n.d. 1,41 in | n.d. 1,45 in | n.d. 1,38 in | n.d. 1,59 in | |||||
| Normes ou certifications de l’industrie | n.d. ASTM D2466;NSF pw-G | |||||||||
|
|
||||||||||