CAD (0)
▾
Union Viton (Socket x FNPT)
Unions
Designed to quickly disconnect solvent weld pipe/fittings from male threaded (MPT) pipe/fittings for maintenance or replacing/adding filters, pumps, etc. Featuring a Viton® O-Ring offering a tighter seal that is resistant to chemicals and oils.
- Resistant to rust, pit, scale & corrosion on both exterior and interior leaving walls smooth.
- Lower material costs.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
Unité de mesure
| Éléments |
036410 Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT) |
036411 Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT) |
036412 Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT) |
036413 Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT) |
036414 Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT) |
|||||
| Type | n.d. Union | |||||||||
| Type de raccord | n.d. Femelle – FNPT | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. ASTM F1970;NSF pw-G | |||||||||
| Poids | n.d. 0,130 lb | n.d. 0,260 lb | n.d. 0,359 lb | n.d. 0,500 lb | n.d. 0,591 lb | |||||
|
|
||||||||||