| Éléments |
257131 Female Adapter EJ x Female Thread |
257132 Female Adapter EJ x Female Thread |
257733 Female Adapter EJ x Female Thread |
257734 Female Adapter EJ x Female Thread |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | |||||||
| Poids | n.d. 0,161 lb | n.d. 0,240 lb | n.d. 0,459 lb | n.d. 0,679 lb | ||||
|
|
||||||||