| Éléments |
257121 Male Adapter EJ x Male Thread |
257122 Male Adapter EJ x Male Thread |
||
| Type | n.d. Adaptateur | |||
| Type de raccord | n.d. | |||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | ||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | ||
| Matériau | n.d. | |||
| Schedule | n.d. | |||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | |||
| Poids | n.d. 0,110 lb | n.d. 0,181 lb | ||
|
|
||||