| Éléments |
035578 Xirtec® PVC Sch. 40 - Adapter Female (Spigot x FNPT) |
035579 Xirtec® PVC Sch. 40 - Adapter Female (Spigot x FNPT) |
035580 Xirtec® PVC Sch. 40 - Adapter Female (Spigot x FNPT) |
035581 Xirtec® PVC Sch. 40 - Adapter Female (Spigot x FNPT) |
035582 Xirtec® PVC Sch. 40 - Adapter Female (Spigot x FNPT) |
|||||
| Type | n.d. Adaptateur | |||||||||
| Type de raccord | n.d. Mâle – FNPT | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Size 2 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. | |||||||||
| Poids | n.d. 0,040 lb | n.d. 0,060 lb | n.d. 0,099 lb | n.d. 0,141 lb | n.d. 0,170 lb | |||||
|
|
||||||||||