| Éléments |
059407 XirtecMD PVCC de schedule 80 – Bague de réduction (MNPT x FNPT) |
059408 XirtecMD PVCC de schedule 80 – Bague de réduction (MNPT x FNPT) |
059409 XirtecMD PVCC de schedule 80 – Bague de réduction (MNPT x FNPT) |
059410 XirtecMD PVCC de schedule 80 – Bague de réduction (MNPT x FNPT) |
059411 XirtecMD PVCC de schedule 80 – Bague de réduction (MNPT x FNPT) |
|||||
| Dimension 1 | n.d. 3/4 | n.d. 1 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/4 | |||||
| Dimension 2 | n.d. 1/2 | n.d. 1/2 | n.d. 3/4 | n.d. 1/2 | n.d. 3/4 | |||||
| Poids | n.d. 0,031 lb | n.d. 0,064 lb | n.d. 0,051 lb | n.d. 0,123 lb | n.d. 0,115 lb | |||||
|
|
||||||||||