| Éléments |
257544 Fabricated Cap EJ |
257545 Fabricated Cap EJ |
257546 Fabricated Cap EJ |
257547 Fabricated Cap EJ |
257542 Fabricated Cap EJ |
|||||
| Type | n.d. Bouchon femelle | |||||||||
| Type de raccord | n.d. | |||||||||
| Size (in) | n.d. 3 | n.d. 4 | n.d. 6 | n.d. 8 | n.d. 10 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. | |||||||||
| Poids | n.d. 0,679 lb | n.d. 0,683 lb | n.d. 2,445 lb | n.d. 3,834 lb | n.d. 6,978 lb | |||||
|
|
||||||||||