| Éléments |
036344 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036345 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036346 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036347 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036348 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
|||||
| Type | n.d. Bride Vanstone | |||||||||
| Type de raccord | n.d. Femelle | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. Marine Type Approval;ASTM F1970;NSF pw-G | |||||||||
| Diamètre de la bride | n.d. 3,500 in | n.d. 3,880 in | n.d. 4,150 in | n.d. 4,630 in | n.d. 5,000 in | |||||
| Diamètre du cercle de perçage | n.d. 2.38 in | n.d. 2.75 in | n.d. 3.13 in | n.d. 3.5 in | n.d. 3.87 in | |||||
| Diamètre de la bride | n.d. 0,560 in | n.d. 0,630 in | n.d. 0,690 in | n.d. 0,720 in | n.d. 1,000 in | |||||
| Nombre de trous | n.d. 4 | |||||||||
| Poids | n.d. 0,190 lb | n.d. 0,240 lb | n.d. 0,379 lb | n.d. 0,399 lb | n.d. 0,633 lb | |||||
|
|
||||||||||