| Éléments |
059584 XirtecMD PVCC de schedule 80 – Union EDPM (FNPT x FNPT) |
059578 XirtecMD PVCC de schedule 80 – Union EDPM (FNPT x FNPT) |
059579 XirtecMD PVCC de schedule 80 – Union EDPM (FNPT x FNPT) |
059580 XirtecMD PVCC de schedule 80 – Union EDPM (FNPT x FNPT) |
059581 XirtecMD PVCC de schedule 80 – Union EDPM (FNPT x FNPT) |
|||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Poids | n.d. 0,917 lb | n.d. 0,606 lb | n.d. 0,362 lb | n.d. 0,899 lb | n.d. 1,287 lb | |||||
|
|
||||||||||