| Éléments |
156384 Reducing Double Wye |
156388 Reducing Double Wye |
156389 Reducing Double Wye |
156405 Reducing Double Wye |
156393 Reducing Double Wye |
|||||
| Type | n.d. Raccord en Y double | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Size 4 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | n.d. ASTM F1412;CSA B181.3 | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | n.d. ASTM F1412;CSA B181.3 | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||||
| Poids | n.d. 0,736 lb | n.d. 2,233 lb | n.d. 2,535 lb | n.d. 3,788 lb | n.d. 3,805 lb | |||||
|
|
||||||||||