| Éléments |
019300 Systèmes de tuyauteries |
019203 Systèmes de tuyauteries |
019301 Systèmes de tuyauteries |
019205 Systèmes de tuyauteries |
019302 Systèmes de tuyauteries |
|||||
| Type | n.d. Tuyau – Bout uni | |||||||||
| Size (in) | n.d. 1/2 | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | n.d. 1 | |||||
| Schedule du tuyau | n.d. 40 | n.d. 80 | n.d. 40 | n.d. 80 | n.d. 40 | |||||
| Poids par longueur | n.d. 0,177 lb/ft | n.d. 0,225 lb/ft | n.d. 0,235 lb/ft | n.d. 0,305 lb/ft | n.d. 0,349 lb/ft | |||||
|
|
||||||||||