Imprimer Retour
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion glass adapter (electrofusion joint x bead) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in 1-1/2", 2", 3" and 4" sizes.
  • IPEX Enfield Electrofusion glass adapter (EJ x bead) for Enfield Electrofusion acid waste system
  • Easy connecting joint for reliable and controlled fit
  • Easy installation
  • Low maintenance
  • microprocessor-controlled enfusion unit improves system performance
  • Available in sizes 1-1/2", 2", 3" and 4"
Glass Adapter EJ x Bead
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

257501 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257502 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257503 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257504 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1