Imprimer Retour
This Vanstone style two-piece socket flange provides a transition from Xirtec PVC to another flanged component, such as a valve or pump.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Flange Vanstone (Socket)
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

036344 n.d. 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036345 n.d. 3/4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036346 n.d. 1 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036347 n.d. 1 1/4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036348 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036349 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036350 n.d. 2 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036351 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036352 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036353 n.d. 5 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036354 n.d. 6 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036355 n.d. 8 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036356 n.d. 10 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
036357 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1