CAD (0)
▾
Cast Iron Adapter EJ x Sp
Adapters
Durable, reliable, and highly capable, the Enfield Electrofusion Cast Iron Adapter EJ x Sp is a core component of the IPEX Enfield Electrofusion polypropylene acid waste system. Built to provide a secure fit, this adapter applies seamlessly within the piping system to allow for premium performance, temperature control, and flow. Part of an innovative system, it is designed to withstand high temperatures and corrosion levels in a variety of tough environments. The Enfield Electrofusion Cast Iron Adapter EJ x Sp comes in sizes 1-1/2", 2", 3", and 4" to suit your needs.
- Enfield Electrofusion Cast Iron Adapter EJ x Sp for the IPEX Enfield Electrofusion polypropylene acid waste system
- Fits seamlessly to allow for temperature control, monitoring, and flow
- High corrosion resistance and capable of handling high pH levels
- Available in sizes 1-1/2", 2", 3", and 4"
Unité de mesure
| Éléments |
257511 Cast Iron Adapter EJ x Sp |
257512 Cast Iron Adapter EJ x Sp |
257513 Cast Iron Adapter EJ x Sp |
257514 Cast Iron Adapter EJ x Sp |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | ||||
| Poids | n.d. 0,190 lb | n.d. 0,254 lb | n.d. 0,459 lb | n.d. 0,717 lb | ||||
|
|
||||||||