CAD/BIM catalogue

CAD (0)
  • Le panier est vide
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion male adapter (electrofusion joint x female thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in two sizes.
  • Enfield Electrofusion male adapter (EJ x FPT) for Enfield Electrofusion acid waste system
  • Easy connecting joint for reliable and controlled fit
  • Easy installation
  • Low maintenance
  • Microprocessor-controlled enfusion unit improves system performance
  • Available in two sizes
Unité de mesure
Éléments
Female Adapter EJ x Female Thread

Female Adapter EJ x Female Thread

Female Adapter EJ x Female Thread

Female Adapter EJ x Female Thread

Female Adapter EJ x Female Thread

Female Adapter EJ x Female Thread

Female Adapter EJ x Female Thread

Female Adapter EJ x Female Thread
Type n.d. Adaptateur
Type de raccord n.d.
Size 1 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Size 2 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC
Poids n.d. 0,161 lb n.d. 0,240 lb n.d. 0,459 lb n.d. 0,679 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top