CAD/BIM catalogue

CAD (0)
  • Le panier est vide
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion glass adapter (electrofusion joint x bead) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in 1-1/2", 2", 3" and 4" sizes.
  • IPEX Enfield Electrofusion glass adapter (EJ x bead) for Enfield Electrofusion acid waste system
  • Easy connecting joint for reliable and controlled fit
  • Easy installation
  • Low maintenance
  • microprocessor-controlled enfusion unit improves system performance
  • Available in sizes 1-1/2", 2", 3" and 4"
Unité de mesure
Éléments
Glass Adapter EJ x Bead

Glass Adapter EJ x Bead

Glass Adapter EJ x Bead

Glass Adapter EJ x Bead

Glass Adapter EJ x Bead

Glass Adapter EJ x Bead

Glass Adapter EJ x Bead

Glass Adapter EJ x Bead
Type n.d. Adaptateur
Type de raccord n.d.
Size (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval n.d. ASTM F1412;CSA B181.3;NSF 14;UPC
Poids n.d. 0,126 lb n.d. 0,225 lb n.d. 0,703 lb n.d. 1,056 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top