CAD (0)
▾
Male Adapter EJ x Male Thread
Adapters
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion male adapter (electrofusion joint x male thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in 1-1/2" and 4" sizes.
- Enfield Electrofusion male adapter (EJ x MPT) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- Microprocessor-controlled enfusion unit improves system performance
- Available in sizes 1-1/2" and 4"
Unité de mesure
| Éléments |
257121 Male Adapter EJ x Male Thread |
257122 Male Adapter EJ x Male Thread |
||
| Type | n.d. Adaptateur | |||
| Type de raccord | n.d. | |||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | ||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | ||
| Matériau | n.d. | |||
| Schedule | n.d. | |||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | |||
| Poids | n.d. 0,110 lb | n.d. 0,181 lb | ||
|
|
||||