CAD (0)
▾
Adapter Female, SS. Reinforced (Spigot x FNPT)
Adapters
The Xirtec vinyl process piping system offers a complete line of pipe, fittings, flanges, strainers and valves for all your process system requirements. This high-performance vinyl system is designed to meet the temperature, pressure and flow requirements of piping systems used in chemical processes and other industrial applications. Xirtec PVC will not rust, pit, scale or corrode, ensuring superior underground performance, outstanding resistance to a wide range of chemicals and improved airflow. Durable yet lightweight, components are easily handled, stored, cut and joined. With an extended service life, low maintenance requirements and a low thermal conductivity factor, this vinyl process piping system is an excellent alternative to metal systems. It is potable-water approved and has an exceptional temperature range to a maximum of 60°C (140°F) under pressure. Pipe and fittings are available in Schedule 40 and 80 thicknesses. Xirtec PVC schedule 80 female adapter (spigot x FPT (stainless steel reinforced)) fittings come in 1/2"", 3/4"", 1"", 1-1/4"", 1-1/2"", 2"", 3"" and 4"" sizes.
- For piping systems used in chemical processes and other industrial applications.
- Superior underground performance.
- Outstanding resistance to a wide range of chemicals.
- Improved airflow.
- Lightweight.
- Easy handling.
- Maximum service temperature of 60 Degrees C (140 Degrees F) under pressure.
- NSF listed and CSA certified.
Unité de mesure
| Éléments |
036965 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Spigot x FNPT) |
036966 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Spigot x FNPT) |
036967 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Spigot x FNPT) |
036968 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Spigot x FNPT) |
036969 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Spigot x FNPT) |
|||||
| Type | n.d. Adaptateur | |||||||||
| Type de raccord | n.d. Mâle – FNPT | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Size 2 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. | |||||||||
| Poids | n.d. 0,071 lb | n.d. 0,075 lb | n.d. 0,130 lb | n.d. 0,181 lb | n.d. 0,249 lb | |||||
|
|
||||||||||