CAD (0)
▾
Glass Adapter MJ x Bead
Adapters
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Glass Adapter, MJ x Bead fittings come in 1-1/2", 2", 3" and 4" sizes. They are furnished assembled with no-heat olives and union nuts.
- Glass Adapter (MJ x Bead) in 1-1/2", 2", 3" and 4" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.
Unité de mesure
| Éléments |
156451 Glass Adapter MJ x Bead |
156452 Glass Adapter MJ x Bead |
156453 Glass Adapter MJ x Bead |
156454 Glass Adapter MJ x Bead |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC | |||||||
| Poids | n.d. 0,082 lb | n.d. 0,139 lb | n.d. 0,423 lb | n.d. 0,699 lb | ||||
|
|
||||||||