CAD (0)
▾
Reducing Bushing Sp x EJ
Bushings
Designed to handle highly corrosive chemicals and pH levels, the IPEX Enfield Electrofusion acid waste system utilizes a polypropylene piping system and a microprocessor-controlled enfusion unit for seamless, reliable and controlled acid-waste disposal. Use the Enfield Electrofusion reducing bushing (electrofusion joint x spigot) to install and connect joints within the IPEX Enfield Electrofusion acid waste piping system. It is available in a range of sizes to fit a variety of environments and systems.
- Reducing bushing (EJ x spigot) for Enfield Electrofusion acid waste system
- Easy to install and fit with pipes
- Allows for controlled operation and temperature
- Polypropolene system with controlled microprocessor
- Available sizes 2"x1-1/2" - 12"x10"
Unité de mesure
| Éléments |
257472 Reducing Bushing Sp x EJ |
257473 Reducing Bushing Sp x EJ |
257476 Reducing Bushing Sp x EJ |
257474 Reducing Bushing Sp x EJ |
257477 Reducing Bushing Sp x EJ |
|||||
| Type | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | |||||
| Poids | n.d. 0,143 lb | n.d. 0,276 lb | n.d. 0,366 lb | n.d. 0,783 lb | n.d. 0,639 lb | |||||
|
|
||||||||||