CAD (0)
▾
Fabricated Cap EJ
Caps
The innovative IPEX Enfield Electrofusion acid waste system is a reliable chemical waste disposal unit suitable for handling the variety of corrosive chemicals and pH levels found in various chemical waste applications. It utilizes a microprocessor-controlled enfusion unit for high levels of control, efficiency and monitoring. The Enfield Electrofusion fabricated cap electrofusion joint is designed to easily fit within the IPEX Enfield Electrofusion system. It is available in 3', 4', 6', 8', 10' and 12' sizes.
- Enfield Electrofusion fabricated cap electrofusion joint for the IPEX Enfield Electrofusion system
- Easy installation
- Fits in to connect joints within the polypropylene piping
- Designed to withstand highly corrosive chemicals and pH levels
- System controlled by a microprocessor unit for complete control
- Available in 3', 4', 6', 8', 10' and 12' sizes
Unité de mesure
| Éléments |
257544 Fabricated Cap EJ |
257545 Fabricated Cap EJ |
257546 Fabricated Cap EJ |
257547 Fabricated Cap EJ |
257542 Fabricated Cap EJ |
|||||
| Type | n.d. Bouchon femelle | |||||||||
| Type de raccord | n.d. | |||||||||
| Size (in) | n.d. 3 | n.d. 4 | n.d. 6 | n.d. 8 | n.d. 10 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. | |||||||||
| Poids | n.d. 0,679 lb | n.d. 0,683 lb | n.d. 2,445 lb | n.d. 3,834 lb | n.d. 6,978 lb | |||||
|
|
||||||||||