CAD (0)
▾
Cap (Fabricated)
Caps and Plugs
Unité de mesure
| Éléments |
157053 W641P 1 1/2" FR-PVDF CAP FAB PLENUMLINE |
157054 W642P 2" FR-PVDF CAP FAB PLENUMLINE |
157055 W643P 3" FR-PVDF CAP FAB PLENUMLINE |
157056 W644P 4" FR-PVDF CAP FAB PLENUMLINE |
||||
| Type | n.d. | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. | |||||||
| Hauteur | n.d. 2,18 in | n.d. 2,62 in | n.d. 3,13 in | n.d. 3,83 in | ||||
| Poids | n.d. 0,256 lb | n.d. 0,353 lb | n.d. 1,407 lb | n.d. 2,244 lb | ||||
|
|
||||||||