CAD (0)
▾
Fabricated Cleanout Tee EJ
Cleanouts
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion Fabricated Cleanout Tee Socket fittings come in 1-1/2", 2", 3", 4" and 6" sizes.
- Fabricated Cleanout Tee Socket in 1-1/2", 2", 3", 4" and 6" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
Unité de mesure
| Éléments |
257551 Fabricated Cleanout Tee EJ |
257552 Fabricated Cleanout Tee EJ |
257553 Fabricated Cleanout Tee EJ |
257554 Fabricated Cleanout Tee EJ |
257555 Fabricated Cleanout Tee EJ |
|||||
| Type | n.d. CleanOut | |||||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Standards/Certifications | n.d. | |||||||||
| Poids | n.d. 1,903 lb | n.d. 1,616 lb | n.d. 2,782 lb | n.d. 4,079 lb | n.d. 7,668 lb | |||||
|
|
||||||||||