CAD (0)
▾
Coupling Reducing (FNPT x FNPT)
Couplings
Join two pieces of different size threaded pipe or MPT fittings using a female threaded (FPT) reducer coupling.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Resistance to ignition due to its PVC construction.
- Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
- Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.
Unité de mesure
| Éléments |
036748 Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT) |
036749 Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT) |
036750 Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT) |
036751 Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT) |
036754 Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT) |
|||||
| Type | n.d. Manchon de réduction | |||||||||
| Type de raccord | n.d. FNPT | |||||||||
| Size 1 (in) | n.d. 3/4 | n.d. 1 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Size 2 (in) | n.d. 1/2 | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | n.d. 1 | |||||
| Matériau | n.d. C-PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. Marine Type Approval;ASTM D2467;NSF pw-G | |||||||||
| Poids | n.d. 0,090 lb | n.d. 0,201 lb | n.d. 0,201 lb | n.d. 0,291 lb | n.d. 0,311 lb | |||||
|
|
||||||||||