CAD (0)
▾
Raccord de réduction, écrou desserré x joint mécanique
Couplings
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Reducing Coupling, Loose Nut x MJ fittings come in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
- Reducing coupling (LN x MJ) in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.
Unité de mesure
| Éléments |
156397 Reducing Coupling Loose Nut x MJ |
156398 Reducing Coupling Loose Nut x MJ |
156400 Reducing Coupling Loose Nut x MJ |
156399 Reducing Coupling Loose Nut x MJ |
156401 Reducing Coupling Loose Nut x MJ |
|||||
| Type | n.d. Manchon de réduction | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||||||||
| Poids | n.d. 0,117 lb | n.d. 0,249 lb | n.d. 0,276 lb | n.d. 0,481 lb | n.d. 0,498 lb | |||||
|
|
||||||||||