CAD (0)
▾
Coupling EJ
Couplings
The IPEX Enfield Electrofusion acid waste system is an innovative, technologically advanced system designed for use in a range of environments, from hospitals to chemical manufacturing. Featuring a microprocessor-controlled enfusion unit, this system delivers optimal performance and reliability. Use the Enfield Electrofusion coupling socket in the IPEX Enfield Electrofusion acid waste system to provide a secure, reliable connection between polypropylene pipes for a highly controlled system delivery. It is available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes.
- Enfield Electrofusion coupling socket for the IPEX Enfield Electrofusion acid waste system
- Creates a secure, fitted connection for optimal control
- Built to withstand highly corrosive chemicals and pH levels
- Easy to install and maintain
- Available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes
Unité de mesure
| Éléments |
257141 Coupling EJ |
257146 Coupling EJ |
257149 Coupling EJ |
257153 Coupling EJ |
257157 Coupling EJ |
|||||
| Type | n.d. Manchon | |||||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | |||||
| Poids | n.d. 0,174 lb | n.d. 0,331 lb | n.d. 0,560 lb | n.d. 0,714 lb | n.d. 1,640 lb | |||||
|
|
||||||||||