CAD (0)
▾
Flange Vanstone (Socket)
Flanges
This Vanstone style two-piece socket flange provides a transition from Xirtec PVC to another flanged component, such as a valve or pump.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
036344 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036345 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036346 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036347 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
036348 Xirtec® PVC Sch. 80 - Flange Vanstone (Socket) |
|||||
| Type | n.d. Bride Vanstone | |||||||||
| Type de raccord | n.d. Femelle | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. Marine Type Approval;ASTM F1970;NSF pw-G | |||||||||
| Diamètre de la bride | n.d. 3,500 in | n.d. 3,880 in | n.d. 4,150 in | n.d. 4,630 in | n.d. 5,000 in | |||||
| Diamètre du cercle de perçage | n.d. 2.38 in | n.d. 2.75 in | n.d. 3.13 in | n.d. 3.5 in | n.d. 3.87 in | |||||
| Diamètre de la bride | n.d. 0,560 in | n.d. 0,630 in | n.d. 0,690 in | n.d. 0,720 in | n.d. 1,000 in | |||||
| Nombre de trous | n.d. 4 | |||||||||
| Poids | n.d. 0,190 lb | n.d. 0,240 lb | n.d. 0,379 lb | n.d. 0,399 lb | n.d. 0,633 lb | |||||
|
|
||||||||||