CAD (0)
▾
Pipe
Plenumline Mechanical Joint
Plenumline™ is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations. Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only seconds to complete. Plenumline pipe is available in 1-1/2"", 2"", 3"" and 4"" sizes.
- For use in Plenunline™ acid waste systems
- Operating temperature range from -40°F (-40°C) to 285°F (140°C)
- Ideally suited for plenum applications
- Can be disassembled and re-used
- Mechanical joints
- Manufactured from Flame Retardant PVDF
- All plastic construction (no galvanic action, electrolysis or corrosion)
- Flame spread index of 5 and smoke development index of 35 as tested in accordance with ASTM E84 and UL723)
- IAPMO-listed
- NSF listed
- Certified to CSA B181.3
- Listed to CAN/ULC-S102.2
- Meets ASTM F1673
- Schedule 40 pipe is available in 1-1/2"", 2"", 3"" and 4"" sizes
Unité de mesure
| Éléments |
147045 Systèmes de tuyauteries |
147046 Systèmes de tuyauteries |
147047 Systèmes de tuyauteries |
147048 Systèmes de tuyauteries |
||||
| Type | n.d. | |||||||
| Size (in) | n.d. 1-1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Longueur | n.d. 10 ft | |||||||
| Matériau | n.d. | |||||||
| Schedule du tuyau | n.d. 40 | |||||||
| Standards/Certifications | n.d. ASTM E84;ASTM F1673;UPC;Commonwealth of Massachusetts - Product Approval;CSA B181.3;NSF cw;CAN/ULC S102.2 | |||||||
| Weight Per Foot | n.d. 0,307 lb/ft | n.d. 0,423 lb/ft | n.d. 0,869 lb/ft | n.d. 1,237 lb/ft | ||||
|
|
||||||||