CAD (0)
▾
Reducing Sanitary Tee
Tees
Plenumline™ is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations. Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only seconds to complete. Plenumline Mechanical Joint Reducing Sanitary Tees are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 2" and 4 x 3" sizes.
- For use in Plenunline™ acid waste systems.
- Operating temperature range from -40°F (-40°C) to 285°F (140°C).
- Ideally suited for plenum applications.
- Can be disassembled and re-used.
- Mechanical joints.
- Manufactured from Flame Retardant PVDF.
- All plastic construction (no galvanic action, electrolysis or corrosion).
- Flame spread index of 5 and smoke development index of 35 as tested in accordance with ASTM E84 and UL723).
- IAPMO-listed.
- NSF listed.
- Certified to CSA B181.3.
- listed to CAN/ULC-S102.2.
- Meets ASTM F1673.
- Reducing Sanitary Tees are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 2" and 4 x 3" sizes.
Unité de mesure
| Éléments |
157022 Reducing Sanitary Tee |
157065 Reducing Sanitary Tee |
157023 Reducing Sanitary Tee |
157067 Reducing Sanitary Tee |
157068 Reducing Sanitary Tee |
|||||
| Type | n.d. Té de réduction | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 2 | n.d. 3 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. CSA B181.3;NSF 14 | n.d. | n.d. | n.d. | n.d. | |||||
| Poids | n.d. 0,778 lb | n.d. 2,727 lb | n.d. 2,778 lb | n.d. 5,450 lb | n.d. 5,807 lb | |||||
|
|
||||||||||