CAD (0)
▾
Sanitary Tee EJ
Tees
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion sanitary tee socket fittings come in 1-1/2", 2", 3" and 4" sizes.
- Sanitary tee socket in 1-1/2", 2", 3" and 4" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
Unité de mesure
| Éléments |
257201 Sanitary Tee EJ |
257206 Sanitary Tee EJ |
257208 Sanitary Tee EJ |
257211 Sanitary Tee EJ |
||||
| Type | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Standards/Certifications | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | ||||
| Poids | n.d. 0,567 lb | n.d. 0,562 lb | n.d. 1,413 lb | n.d. 2,249 lb | ||||
|
|
||||||||