CAD (0)
▾
Union Buna (FNPT x FNPT)
Unions
Designed to quickly disconnect male threaded (MPT) pipe from fittings for maintenance or replacing/adding filters, pumps, etc. Made using a BUNA O-Ring to create a chemical resistant seal that can operate in a wide temperature range.
- Resistant to rust, pit, scale & corrosion on both exterior and interior leaving walls smooth.
- Lower material costs.
- Resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
Unité de mesure
| Éléments |
035906 Xirtec® PVC Sch. 40 - Union Buna (FNPT x FNPT) |
035907 Xirtec® PVC Sch. 40 - Union Buna (FNPT x FNPT) |
035908 Xirtec® PVC Sch. 40 - Union Buna (FNPT x FNPT) |
035909 Xirtec® PVC Sch. 40 - Union Buna (FNPT x FNPT) |
035910 Xirtec® PVC Sch. 40 - Union Buna (FNPT x FNPT) |
|||||
| Type | n.d. Union | |||||||||
| Type de raccord | n.d. FNPT | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. ASTM F1970;NSF pw-G | |||||||||
| Poids | n.d. 0,141 lb | n.d. 0,170 lb | n.d. 0,269 lb | n.d. 0,379 lb | n.d. 0,450 lb | |||||
|
|
||||||||||