CAD (0)
▾
Fabricated Reducing Wye EJ
Wyes
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion fabricated 45° reducing wye socket fittings come in 8" x 2", 8" x 3", 8" x 4", 8" x 6", 10" x 3", 10" x 4", 10" x 6", 10" x 8", 12" x 3", 12" x 4", 12" x 6", 12" x 8" and 12" x 10" sizes.
- Fabricated 45° reducing wye socket in 8" x 2", 8" x 3", 8" x 4", 8" x 6", 10" x 3", 10" x 4", 10" x 6", 10" x 8", 12" x 3", 12" x 4", 12" x 6", 12" x 8" and 12" x 10" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
Unité de mesure
| Éléments |
257427 Fabricated Reducing Wye EJ |
257415 Fabricated Reducing Wye EJ |
257416 Fabricated Reducing Wye EJ |
257421 Fabricated Reducing Wye EJ |
257428 Fabricated Reducing Wye EJ |
|||||
| Type | n.d. Té en Y | |||||||||
| Size 1 (in) | n.d. 8 | n.d. 8 | n.d. 8 | n.d. 8 | n.d. 10 | |||||
| Size 2 (in) | n.d. 8 | n.d. 8 | n.d. 8 | n.d. 8 | n.d. 10 | |||||
| Size 3 (in) | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | n.d. 3 | |||||
| Standards/Certifications | n.d. | |||||||||
| Poids | n.d. 9,606 lb | n.d. 10,512 lb | n.d. 11,513 lb | n.d. 15,117 lb | n.d. 15,490 lb | |||||
|
|
||||||||||