CAD (0)
▾
Reducing Wye EJ
Wyes
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion reducing wye socket fittings come in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 1-1/2", 4" x 2", 4" x 3", 6" x 1-1/2", 6" x 2", 6" x 3" and 6" x 4" sizes.
- Reducing wye socket in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 1-1/2", 4" x 2", 4" x 3", 6" x 1-1/2", 6" x 2", 6" x 3" and 6" x 4" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
Unité de mesure
| Éléments |
257391 Reducing Wye EJ |
257395 Reducing Wye EJ |
257396 Reducing Wye EJ |
257425 Reducing Wye EJ |
257401 Reducing Wye EJ |
|||||
| Type | n.d. Té en Y | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. Product Approval;ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | |||||
| Poids | n.d. 0,549 lb | n.d. 1,806 lb | n.d. 1,662 lb | n.d. 2,154 lb | n.d. 2,011 lb | |||||
|
|
||||||||||