| Éléments |
257501 Glass Adapter EJ x Bead |
257502 Glass Adapter EJ x Bead |
257503 Glass Adapter EJ x Bead |
257504 Glass Adapter EJ x Bead |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC | ||||
| Poids | n.d. 0,126 lb | n.d. 0,225 lb | n.d. 0,703 lb | n.d. 1,056 lb | ||||
|
|
||||||||