| Éléments |
035571 Xirtec® PVC Sch. 40 - Adapter Female, Reducing (Socket x FNPT) |
035951 Xirtec® PVC Sch. 40 - Adapter Female, Reducing (Socket x FNPT) |
035572 Xirtec® PVC Sch. 40 - Adapter Female, Reducing (Socket x FNPT) |
035992 Xirtec® PVC Sch. 40 - Adapter Female, Reducing (Socket x FNPT) |
035990 Xirtec® PVC Sch. 40 - Adapter Female, Reducing (Socket x FNPT) |
|||||
| Type | n.d. Adaptateur | |||||||||
| Type de raccord | n.d. Femelle – FNPT | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 1/2 | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | |||||
| Size 2 (in) | n.d. 1/4 | n.d. 3/8 | n.d. 3/4 | n.d. 1/2 | n.d. 1 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. ASTM D2466;NSF pw-G | |||||||||
| Poids | n.d. 0,031 lb | n.d. 0,040 lb | n.d. 0,057 lb | n.d. 0,031 lb | n.d. 0,088 lb | |||||
|
|
||||||||||