| Éléments |
235045 Xirtec® PVC Sch. 40 - Adapter, IPS to PIP (Spigot x Socket) |
235046 Xirtec® PVC Sch. 40 - Adapter, IPS to PIP (Spigot x Socket) |
||
| Type | n.d. Adaptateur | |||
| Type de raccord | n.d. Femelle – mâle | |||
| Size 1 (in) | n.d. 6 | n.d. 8 | ||
| Size 2 (in) | n.d. 6 | n.d. 8 | ||
| Matériau | n.d. PVC | |||
| Schedule | n.d. Schedule 40 | |||
| Standards/Certifications | n.d. | |||
| Poids | n.d. 0,904 lb | n.d. 1,499 lb | ||
|
|
||||