| Éléments |
156141 Male Adapter MJ x Male Thread |
156142 Male Adapter MJ x Male Thread |
156143 Male Adapter MJ x Male Thread |
156144 Male Adapter MJ x Male Thread |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||||||
| Poids | n.d. 0,088 lb | n.d. 0,146 lb | n.d. 0,419 lb | n.d. 0,675 lb | ||||
|
|
||||||||