Imprimer Retour
Fabricated Cap
Unité de mesure
Éléments Image
157053
W641P 1 1/2" FR-PVDF CAP FAB PLENUMLINE
Image
157054
W642P 2" FR-PVDF CAP FAB PLENUMLINE
Image
157055
W643P 3" FR-PVDF CAP FAB PLENUMLINE
Image
157056
W644P 4" FR-PVDF CAP FAB PLENUMLINE
Type n.d.
Type de raccord n.d.
Size (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d.
Hauteur n.d. 2,18 in n.d. 2,62 in n.d. 3,13 in n.d. 3,83 in
Poids n.d. 0,256 lb n.d. 0,353 lb n.d. 1,407 lb n.d. 2,244 lb