| Éléments |
157040 Loose Nut - Reducing Coupling Loose Nut x MJ |
157041 Loose Nut - Reducing Coupling Loose Nut x MJ |
157042 Loose Nut - Reducing Coupling Loose Nut x MJ |
157043 Loose Nut - Reducing Coupling Loose Nut x MJ |
157044 Loose Nut - Reducing Coupling Loose Nut x MJ |
|||||
| Type | n.d. Manchon de réduction | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 2 | n.d. 3 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. CSA B181.3;NSF 14 | |||||||||
| Poids | n.d. 0,225 lb | n.d. 0,481 lb | n.d. 0,531 lb | n.d. 0,961 lb | n.d. 1,318 lb | |||||
|
|
||||||||||