| Éléments |
059145 XirtecMD PVCC de schedule 80 – Manchon (FNPT x FNPT) |
059146 XirtecMD PVCC de schedule 80 – Manchon (FNPT x FNPT) |
059147 XirtecMD PVCC de schedule 80 – Manchon (FNPT x FNPT) |
059148 XirtecMD PVCC de schedule 80 – Manchon (FNPT x FNPT) |
059149 XirtecMD PVCC de schedule 80 – Manchon (FNPT x FNPT) |
|||||
| Dimension 1 | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Dimension 2 | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Poids | n.d. 0,079 lb | n.d. 0,097 lb | n.d. 0,154 lb | n.d. 0,225 lb | n.d. 0,291 lb | |||||
|
|
||||||||||