| Éléments |
035469 Xirtec® PVC Sch. 40 - Cross (Socket x Socket x Socket x Socket) |
035470 Xirtec® PVC Sch. 40 - Cross (Socket x Socket x Socket x Socket) |
035471 Xirtec® PVC Sch. 40 - Cross (Socket x Socket x Socket x Socket) |
035472 Xirtec® PVC Sch. 40 - Cross (Socket x Socket x Socket x Socket) |
035473 Xirtec® PVC Sch. 40 - Cross (Socket x Socket x Socket x Socket) |
|||||
| Type | n.d. Cross | |||||||||
| Type de raccord | n.d. Femelle | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Size 2 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Size 3 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Size 4 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. ASTM D2466;NSF pw-G | |||||||||
| Poids | n.d. 0,097 lb | n.d. 0,134 lb | n.d. 0,249 lb | n.d. 0,362 lb | n.d. 0,481 lb | |||||
|
|
||||||||||