| Éléments |
059250 XirtecMD PVCC de schedule 80 – Bride (pleine) |
059251 XirtecMD PVCC de schedule 80 – Bride (pleine) |
059252 XirtecMD PVCC de schedule 80 – Bride (pleine) |
059253 XirtecMD PVCC de schedule 80 – Bride (pleine) |
059254 XirtecMD PVCC de schedule 80 – Bride (pleine) |
|||||
| Type | n.d. Bride pleine | |||||||||
| Matériau | n.d. PVCC Corzan | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. ASTM F1970; NSF pw-G | |||||||||
| Diamètre de la bride | n.d. 3,540 in | n.d. 3,890 in | n.d. 4,230 in | n.d. 4,670 in | n.d. 4,990 in | |||||
| Diamètre du cercle de perçage | n.d. 2.39 in | n.d. 2.77 in | n.d. 3.1 in | n.d. 3.51 in | n.d. 3.86 in | |||||
| Diamètre de la bride | n.d. 0,520 in | n.d. 0,600 in | n.d. 0,680 in | n.d. 0,750 in | n.d. 0,790 in | |||||
| Nombre de trous | n.d. 4 | |||||||||
| Poids | n.d. 0,198 lb | n.d. 0,220 lb | n.d. 0,386 lb | n.d. 0,489 lb | n.d. 0,608 lb | |||||
|
|
||||||||||