| Éléments |
059281 XirtecMD PVCC de schedule 80 – Bride Vanstone (mâle) |
059282 XirtecMD PVCC de schedule 80 – Bride Vanstone (mâle) |
059283 XirtecMD PVCC de schedule 80 – Bride Vanstone (mâle) |
059570 XirtecMD PVCC de schedule 80 – Bride Vanstone (mâle) |
||||
| Type | n.d. Bride Vanstone | |||||||
| Type de raccord | n.d. Mâle | |||||||
| Size (in) | n.d. 3 | n.d. 4 | n.d. 6 | n.d. 8 | ||||
| Matériau | n.d. PVCC Corzan | |||||||
| Schedule | n.d. Schedule 80 | |||||||
| Standards/Certifications | n.d. ASTM F1970 / NSF-pwG | |||||||
| Diamètre de la bride | n.d. 7,580 in | n.d. 9,070 in | n.d. 10,980 in | n.d. 13,500 in | ||||
| Diamètre du cercle de perçage | n.d. 6.08 in | n.d. 7.52 in | n.d. 9.47 in | n.d. 11.75 in | ||||
| Nombre de trous | n.d. 4 | n.d. 8 | n.d. 8 | n.d. 8 | ||||
| Poids | n.d. 1,839 lb | n.d. 3,155 lb | n.d. 4,993 lb | n.d. 9,808 lb | ||||
|
|
||||||||